IESNA:LM-63-2002
[TEST]P1056362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2508
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1387.9 1377.6 1371.2 1360.9 1345.5 1326.2 1304.3 1277.4 1246.5 1215.7
1179.7 1141.1 1101.3 1058.9 1013.9 968.9 921.4 875.1 826.3 776.2
724.8 673.4 622 570.6 517.9 465.2 411.2 357.2 300.7 246.7
197.9 149.1 104.1 63 27 5.1 0
1387.9 1391.7 1381.4 1368.6 1348 1322.3 1292.8 1259.4 1222.1 1182.3
1139.9 1093.6 1046 995.9 944.5 891.8 837.9 782.6 727.3 669.5
613 556.4 498.6 442.1 384.2 327.7 269.9 217.2 165.8 119.5
77.1 46.3 27 14.1 7.7 2.6 0
1387.9 1380.2 1367.3 1344.2 1314.6 1281.2 1242.7 1197.7 1151.4 1100
1044.8 988.2 929.1 867.4 804.5 742.8 675.9 613 550 487
425.4 367.5 308.4 253.2 200.5 155.5 111.8 81 63 45
30.8 21.8 15.4 10.3 6.4 2.6 0
1387.9 1381.4 1363.5 1335.2 1301.8 1260.6 1215.7 1163 1106.4 1043.5
980.5 913.7 845.6 776.2 706.8 638.7 569.3 503.7 439.5 379.1
320 263.4 213.3 167.1 123.4 101.5 82.2 63 47.5 34.7
25.7 19.3 14.1 9 5.1 2.6 0
1387.9 1382.7 1369.9 1339 1300.5 1259.4 1209.2 1152.7 1089.7 1025.5
956.1 884.1 813.4 742.8 669.5 600.1 529.4 467.8 404.8 344.4
289.1 236.5 187.6 143.9 116.9 96.4 77.1 59.1 43.7 33.4
25.7 19.3 14.1 9 5.1 2.6 0
